Alternate Catalog No. : S802S-C16
Catalog No. : 2CCS862001R0164
Description: MCB S800S 2P C 16A
UPC: 7612271200626
Descriptors
|
Category |
Mini Circuit breakers |
Specifications
|
Interrupting Rating acc. to UL1077 |
(240 V AC) 30 kA |
|
Number of Poles |
2 |
|
Power Loss |
at Rated Operating Conditions per Pole 3.1 W |
|
Product Main Type |
S800S |
|
Rated Current |
16 A |
|
Rated Short-Circuit Capacity |
(230 / 400 V AC) 25 kA |
|
Rated Ultimate Short-Circuit Breaking Capacity |
(240 / 415 V AC) 50 kA |
|
Rated Voltage (V) |
(240 V AC) |
|
Standards |
IEC/EN 60947-2 |
|
Tripping Characteristic |
C |