Alternate Catalog No. : S802S-B6
Catalog No. : 2CCS862001R0065
Description: MCB S800S 2P B 6A
UPC: 7612271408114
The S802S-B6 is a 2-pole High Performance Circuit breaker with B-characteristic, with cage terminal and a rated current of 6 A. It is a current limiting device with a maximum breaking capacity of 50kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S802S-B6 complies with IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S802S-B6 more comfortable. Due to the fast arc extinction of S802S-B6 your application will be secured.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mini Circuit breakers |
Specifications
|
Interrupting Rating acc. to UL1077 |
(240 V AC) 30 kA |
|
Number of Poles |
2 |
|
Power Loss |
at Rated Operating Conditions per Pole 1.8 W |
|
Product Main Type |
S800S |
|
Rated Current |
6 A |
|
Rated Ultimate Short-Circuit Breaking Capacity |
(240 / 415 V AC) 50 kA |
|
Rated Voltage (V) |
(240 V AC) |
|
Standards |
IEC/EN 60947-2 |
|
Tripping Characteristic |
B |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.