text.skipToContent text.skipToNavigation

Alternate Catalog No. : S801S-D13

Catalog No. : 2CCS861001R0131

Description:  MCB S800S 1P D 13A

UPC: 7612271200978

The S801S-D13 is a 1-pole High Performance Circuit breaker with D-Dharacteristic, with cage terminal and a rated current of 6 A. It is a current limiting device with a maximum breaking capacity of 50kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S801S-D13 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S801S-D13 more comfortable. Due to the fast arc extinction of S801S-D13 your application will be secured.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 30 kA
(277 V AC) 14 kA
(347 V AC) 6 kA

Number of Poles

1

Power Loss

at Rated Operating Conditions per Pole 2 W

Product Main Type

S800S

Rated Current

13 A

Rated Short-Circuit Capacity

(230 / 400 V AC) 25 kA

Rated Ultimate Short-Circuit Breaking Capacity

(240 / 415 V AC) 50 kA
(254 / 440 V AC) 30 kA
(400 / 690 V AC) 6 kA
(125 V DC) 30 kA

Rated Voltage (V)

(240 V AC)
(277 V AC)
(347 V AC)

Standards

IEC/EN 60947-2
IEC/EN 60898-1
UL 1077

Tripping Characteristic

D