text.skipToContent text.skipToNavigation

Alternate Catalog No. : S801S-B8

Catalog No. : 2CCS861001R0085

Description:  MCB S800S 1P B 8A

UPC: 7612271411329

The S801S-B8 is a 1-pole High Performance Circuit breaker with B-characteristic, with cage terminal and a rated current of 8 A. It is a current limiting device with a maximum breaking capacity of 50kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S801S-B8 complies with IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S801S-B8 more comfortable. Due to the fast arc extinction of S801S-B8 your application will be secured.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini Circuit breakers

Specifications

Interrupting Rating acc. to UL1077

(240 V AC) 30 kA
(277 V AC) 14 kA
(347 V AC) 6 kA

Number of Poles

1

Power Loss

at Rated Operating Conditions per Pole 1.7 W

Product Main Type

S800S

Rated Current

8 A

Rated Ultimate Short-Circuit Breaking Capacity

(240 / 415 V AC) 50 kA
(254 / 440 V AC) 30 kA
(400 / 690 V AC) 6 kA
(125 V DC) 30 kA

Rated Voltage (V)

(240 V AC)
(277 V AC)
(347 V AC)

Standards

IEC/EN 60947-2
UL 1077

Tripping Characteristic

B