text.skipToContent text.skipToNavigation

Alternate Catalog No. : CMS-120CA

Catalog No. : 2CCA880220R0001

Description:  CMS SENSOR OPEN-CORE 80A CABLE

UPC: 7612271453015

CMS-120CA 18mm Open-Core Sensor 80A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Current Monitoring System

Product Line

Open-Core Sensors

Specifications

Mounting Type

Open core sensors 18 mm for cable mounting (universal use)

Product Main Type

CMS

Ambient Air Temperature

Operation -25 … +70 °C

Country of Origin

Japan (JP)

Dimensions

Product Net Width

17.4 mm

Product Net Height

29 mm

Product Net Length

42 mm

Accuracy

Current Accuracy ≤±1%F.S.

Ordering

Minimum Order Quantity

1