Alternate Catalog No. : CMS-122PS
Catalog No. : 2CCA880212R0001
Description: CMS SENSOR OPEN-CORE 20A 18MM
UPC: 7612271452995
CMS-122PS 18mm Open-Core Sensor 20A
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Current Monitoring System |
|
Product Line |
Open-Core Sensors |
Specifications
|
Mounting Type |
Open core sensors 18 mm for pro M compact & SMISSLINE installation devices with twin terminals |
|
Product Main Type |
CMS |
|
Ambient Air Temperature |
Operation -25 … +70 °C |
|
Country of Origin |
Japan (JP) |
Dimensions
|
Product Net Width |
17.4 mm |
|
Product Net Height |
26.5 mm |
|
Product Net Length |
41 mm |
|
Accuracy |
Current Accuracy ≤±1%F.S. |
Ordering
|
Minimum Order Quantity |
1 |