text.skipToContent text.skipToNavigation

Alternate Catalog No. : CMS-820

Catalog No. : 2CCA880145R0001

Description:  CMS CONNECTOR PACK OF 35

UPC: 7612271419240

This component is part of the CMS (Circuit Monitoring Systems) familiy. CMS components are made to measure the final circuits (branches) of installations. Each monitoring system consists of a Control Unit and sensors with different measurement ranges and mounting possibilities. To create a bus connection between the Control Unit an the sensors, there are no any additional tools needed. The insulation displacement connectors can be connected by applying a small amount of pressure to the flat cable. Quick, easy and reliable.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Current Monitoring System

Product Line

Accessories for CMS

Specifications

Product Main Type

CMS

Accessory Type

Communication and measuring function

Ambient Air Temperature

Operation -25 … +70 °C

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

14.4 mm

Product Net Height

9.5 mm

Product Net Length

9.2 mm

Ordering

Minimum Order Quantity

35