text.skipToContent text.skipToNavigation

Alternate Catalog No. : CMS-202S8

Catalog No. : 2CCA880138R0001

Description:  CMS SENSOR 25MM 40A S800

UPC: 7612271426668

CMS-202S8 25mm Solid-Core Sensor 20A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Current Monitoring System

Product Line

Closed-Core Sensors

Specifications

Mounting Type

Solid core sensors 25 mm for S800 installation devices with cage terminals

Product Main Type

CMS

Ambient Air Temperature

Operation -25 … +70 °C

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

26.5 mm

Product Net Height

26.5 mm

Product Net Length

45.5 mm

Accuracy

Current Accuracy ≤±0,5%F.S.

Ordering

Minimum Order Quantity

1