text.skipToContent text.skipToNavigation

Alternate Catalog No. : CMS-100DR

Catalog No. : 2CCA880128R0001

Description:  CMS SENSIR 18MM 80A DIN-RAIL

UPC: 7612271426583

CMS-100DR 18mm Solid-Core Sensor 80A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Current Monitoring System

Product Line

Closed-Core Sensors

Specifications

Mounting Type

Solid core sensors 18 mm for DIN-Rail mounting (universal use)

Product Main Type

CMS

Ambient Air Temperature

Operation -25 … +70 °C

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

17.4 mm

Product Net Height

43.2 mm

Product Net Length

51.4 mm

Accuracy

Current Accuracy ≤±0,5%F.S.

Ordering

Minimum Order Quantity

1