Alternate Catalog No. : CMS-100S8
Catalog No. : 2CCA880124R0001
Description: CMS SENSOR 18MM 80A S800
UPC: 7612271426552
CMS-100S8 18mm Solid-Core Sensor 80A
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Current Monitoring System |
|
Product Line |
Closed-Core Sensors |
Specifications
|
Mounting Type |
Solid core sensors 18 mm for S800 installation devices with cage terminals |
|
Product Main Type |
CMS |
|
Ambient Air Temperature |
Operation -25 … +70 °C |
|
Country of Origin |
Switzerland (CH) |
Dimensions
|
Product Net Width |
26.5 mm |
|
Product Net Height |
31.8 mm |
|
Product Net Length |
45.5 mm |
|
Accuracy |
Current Accuracy ≤±0,5%F.S. |
Ordering
|
Minimum Order Quantity |
1 |