text.skipToContent text.skipToNavigation

Alternate Catalog No. : CMS-100PS

Catalog No. : 2CCA880100R0001

Description:  CMS SENSOR 18MM 80A

UPC: 7612271419202

CMS-100PS 18mm Solid-Core Sensor 80A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Current Monitoring System

Product Line

Closed-Core Sensors

Specifications

Mounting Type

Solid core sensors 18 mm for pro M compact & SMISSLINE installation devices with twin terminals

Product Main Type

CMS

Ambient Air Temperature

Operation -25 … +70 °C

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

17.4 mm

Product Net Height

26.5 mm

Product Net Length

41 mm

Accuracy

Current Accuracy ≤±0,5%F.S.

Ordering

Minimum Order Quantity

1