text.skipToContent text.skipToNavigation

Catalog No. : 2C-CDN

Description:  MARRETTE NO 2 SET SCREW PKG/3

UPC: 67396230015

Made or assembled in Canada. Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors are 100% Canadian made and come in winged and non-winged versions.

Marrette #2 set screw wire connector. Anti-vibration. Cap and insert combination screw & brass barrel. Rated 150 degrees C - 600 Volts. Wire range: 16-10. Package of 3.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • External cap made of rugged, phenolic material and 150 degree C rated.
  • Made of rugged material and 150 degree C rated.
  • Choice of slot or Robertson set screw.
  • Insulator cap locks securely in place to safeguard against accidental loosening in high vibration applications.
  • No need to "re-strip" wires when re-wiring. Simply loosen set screw to remove non-twisted wires.

Descriptors

Category

Wire connectors

Special Features

External cap made of rugged, phenolic material and 150 degree C rated.

Specifications

Color

Black

Voltage Rating

600 V

Classifications

Brand Name

Marrette

Standard

UL E9809

Dimensions

Wire Size

16-10 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1570933_2005-01-17 N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Click here