Catalog No. : 2C-12
Description: INS PRL SPLICE, 14-12 LEN .9 DI
UPC: 786210800080
- Wires are laid side by side in the connector, and the splice connection is complete in one crimp.
- Application Tools: WT2000, WT112M
- Alternate Package Qty: RCC26
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Wires are laid side by side in the connector, and the splice connection is complete in one crimp. |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Yellow |
|
Voltage Rating |
600 V |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
AWG-range |
14-12 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
PA |
|
Colour insulation |
Yellow |
Documents/Support Tools
|
Sales Drawing |