text.skipToContent text.skipToNavigation

Catalog No. : 297-32136

Description:  HYD CUTTING HEAD FOR AL & CU WIRE

UPC: 786210356556

Hydraulic Cutting Head - Cuts Both Aluminum and Copper Wire to 1 1/2 inch O.D, Supplied with Carrying Case
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Special Features

Cutter supplied with carrying case

Application

Cuts both aluminum and copper wire to 1-1/2 O.D.

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

14.5 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here