text.skipToContent text.skipToNavigation

Catalog No. : 290-G

Description:  PVC CTD COND CVR 3/4IN MARK9 GRAY

UPC: 704508435080

PVC Coated Conduit Body Cover, Mark 9, Size 3/4 Inch/21 Metric, Stamped Steel, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

EMT Conduit Body Covers Only

Special Features

PVC Coated for Corrosion Resistance

Application

Cover for Conduit Body

Specifications

Material

Stamped Steel

Shape

Oval

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch/21mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Support/Tools

Click here