text.skipToContent text.skipToNavigation

Catalog No. : 280

Description:  3/4 IN STAMPED STEEL COVER, FORM 8

UPC: 786210164953

Form 8, 3/4 Inch Stamped Steel Conduit Body Cover and Neoprene Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

EMT Conduit Body Covers Only

Application

For Use with EMT Conduit

Specifications

Material

Stamped Steel

Shape

Oval

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E2969
UL E2969

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here