text.skipToContent text.skipToNavigation

Catalog No. : 2755-R-4R

Description:  BRONZE GROUND CONN

UPC: 783786813445

Bronze Bolted Substation Ground Clamp (Perpendicular to Pipe - Tin Plated) - Pipe to Cable - 5 inch Pipe to 8 solid - 4 stranded Copper, 7 inch X 1-1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#8 SOL to #4 STR AWG

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5 inch Pipe