text.skipToContent text.skipToNavigation

Catalog No. : 2755-P-25

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786765584

Bronze Bolted Substation Ground Clamp (Perpendicular to Pipe) - Pipe to Cable - 4 inch Pipe to 2/0-250 MCM Copper, 5-7/8 inch X 1-1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

4 inch pipe