Catalog No. : 2755-M-25R
Description: BRZ BOLTED SUBSTATION GROUND CLAMP
UPC: 75114347020
Bronze Bolted Substation Ground Clamp. (Perpendicular to Pipe). Pipe to Cable. 3-1/2 inch Pipe to 2/0-250 kcmil Copper. Grounding (bonding) Clamp for Wire to a Pipe/FencePost. The Bronze Casting pieces that the Cable sets in are Tin-Plated Bronze. 5-3/8 inch X 1-1/2 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Conductor Range |
2/0 to 250 kcmil |
Material |
Bronze |
Finish |
Tin-Plated |
Classifications
Brand Name |
Homac |