Catalog No. : 2755-L-2/0
Description: BRZ BOLTED SUBSTATION GROUND CLAMP
UPC: 783786765522
Bronze Bolted Substation Ground Clamp (Perpendicular to Pipe) - Pipe to Cable - 3 inch Pipe to 4 solid - 2/0 stranded Copper, 4-7/8 inch X 1-1/2 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Conductor Range |
#4 SOL to 2/0 STR AWG |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3 inch pipe |