text.skipToContent text.skipToNavigation

Catalog No. : 2755-K-50

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786765515

Bronze Bolted Substation Ground Clamp (Perpendicular to Pipe) - Pipe to Cable - 2-1/2 inch Pipe to 300-500 MCM Copper, 4-1/4 inch X 2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

2-1/2 inch Pipe

Compliance and Certifications

RoHS RoHS3 Compliant