Catalog No. : 2755-K-25
Description: BRZ BOLTED SUBSTATION GROUND CLAMP
UPC: 783786765508
Bronze Bolted Substation Ground Clamp (Perpendicular to Pipe) - Pipe to Cable - 2-1/2 inch Pipe to 2/0-250 MCM Copper, 4-1/4 inch X 1-1/2 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Conductor Range |
2/0 to 250 kcmil |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
2-1/2 Inch |