text.skipToContent text.skipToNavigation

Catalog No. : 2755-K-2/0R

Description:  GROUND CLAMP

UPC: 75114285612

Ground Connector, 1 Cable Parallel or Perpendicular to Pipe or Rod. SPS - Standard Pipe Size 2-1/2 inch, Cable Size #4-2/0, Cable Diameter .204-.419 inch, 4-1/4 inch X 1-1/2 inch. Tin Plated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

TinPlated

Specifications

End Connection

Mechanical

Conductor Range

#4 to 2/0 AWG

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

3-1/4 x 1-1/2 inch