text.skipToContent text.skipToNavigation

Catalog No. : 2755-J-50

Description:  GROUND CLAMP PIPE TO CABLE

UPC: 783786387182

Bolted Bronze Connector, Ground Connector, One Cable, Parallel or Perpendicular to Pipe or Rod, SPS 2 inch, Cable Size 300-500, Cable Diameter .630-.813 inch, Width 3-3/4 inch X Length 2 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1/2-3/4 inch Pipe

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant