text.skipToContent text.skipToNavigation

Catalog No. : 2755-J-25

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786765485

Bronze Bolted Substation Ground Clamp (Perpendicular to Pipe) - Pipe to Cable - 2 inch Pipe to 2/0-250 MCM Copper. 3-3/4 inch x 1-1/2 inch wide
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Pipe 2 inch