Catalog No. : 2755-G-2/0R
Description: GROUND CLAMP
UPC: 75114285605
Ground Connector, 1 Cable Parallel or Perpendicular to Pipe or Rod. SPS - Standard Pipe Size 1-1/4 inch, Cable Size #4-2/0, Cable Diameter .204-.419 inch, 3 inch X 1-1/2 inch. Tin Plated.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
TinPlated |
Specifications
End Connection |
Mechanical |
Conductor Range |
#4 to 2/0 AWG |
Material |
Bronze |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3 x 1-1/2 inch |