n° de catalogue : 2755-G-2/0
Description: BRZ BOLTED SUBSTATION GROUND CLAMP
UPC: 783786765430
Bronze Bolted Substation Ground Clamp (Perpendicular to Pipe) - Pipe to Cable - 1-1/4 inch Pipe to 4 solid - 2/0 stranded Copper. 3 inch x 1-1/2 inch wide
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
#4 SOL to 2/0 STR AWG |
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1-1/4 inch Pipe |