text.skipToContent text.skipToNavigation

Catalog No. : 2755-F-25-EH

Description:  GROUND CONN.1-CABLE /OR).1-1/2PIPE

UPC: 783786779024

Bolted Bronze Connector, Ground Connector, One Cable, Parallel or Perpendicular to Pipe or Rod, SPS 1 inch, Cable Size 2/0-250, Cable Diameter .419-.575 inch, Rod 1 - 1-1/4 inch, Width 2-3/4 inch X Length 1-1/2 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Galvanized Hardware

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 1 - 1-1/4 inch, Width 2-3/4 inch X Length 1-1/2 inch.