text.skipToContent text.skipToNavigation

Catalog No. : 2755-B-2/0

Description:  GROUND CONN.1PARLL OR PERP.TO PIPE

UPC: 783786806805

Bronze Bolted Substation Ground Clamp (Perpendicular to Pipe) - Pipe to Cable - 1/4-3/8 inch Pipe (1/2-5/8 inch Outside Diameter) to 4 solid - 2/0 stranded Copper. Silicon Bronze 3/8 U-Bolt with Nuts and Lock Washers. 2 inch x 1-5/8 inch x 2-7/8 inch Tall
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#4 SOL to 2/0 STR AWG

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6 inch pipe