text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-S-50

Description:  BRZ CONN 2-3 CBLS TO PIPE

UPC: 783786528127

Bolted Bronze Connector, Ground Connector, Two or Three Cables, Parallel, to Pipe or Rod, SPS 6 inch, Cable Size 300-500, Cable Diameter .630-.813 inch, Width 8-3/8 inch X Length 1-1/2 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. Silicon Bronze Hardware. Two 3/8-16 x 1-3/4 inch Bolt with Nuts and Lock Washers and One 3/8 inch U-Bolt.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6 inch pipe