text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-P-25

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786765379

Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables - 4 inch SPS Pipe to 2/0-250 MCM Copper Cable. 5-13/16 inch x 1-1/2 inch Wide. Silicon Bronze 3/8-16 U-Bolt with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Pipe to 2 or 3 Cables - 4 inch