text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-M-25

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786765355

Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables - 3-1/2 inch SPS Pipe to Cable Size 2/0-250 MCM Copper. 1-1.2 inch Wide. Silicon Bronze 3/8-16 U-Bolt with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5 inch Clamp

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant