text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-M-2/0

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786765348

Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables - 3-1/2 inch SPS Pipe to Cable 4 solid - 2/0 stranded Copper. Length 5-1/2 inch. Silicon Bronze 3/8-16 U-Bolt with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#4 SOL to 2/0 STR AWG

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

3-1/3 inch Pipe

Compliance and Certifications

RoHS RoHS3 Compliant