text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-L-25R

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 75114379243

Tin Plated Bronze Bolted Substation Ground Clamp, (Parallel to Pipe) Pipe to 2 or 3 Cables, 3 inch Pipe to Cable 2/0 - 250 mcm Copper. 1-1/2 inch Wide. Silicon Bronze 3/8-16 U-Bolt with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

4-7/8 inch Wide