Catalog No. : 2752-3-K-25
Description: BRZ BOLTED SUBSTATION GROUND CLAMP
UPC: 783786765300
Bronze Bolted Substation Ground Clamp (Parallel to Pipe). Pipe to 2 or 3 Cables. 2-1/2 inch SPS Pipe to 2/0-250 MCM Copper Cable. Width 1 inch. Silicon Bronze 3/8-16 U-Bolt with Nuts and Lock Washers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Holds up to 3 Cables. |
Application |
Ground Connector |
Specifications
End Connection |
Mechanical |
Conductor Range |
2/0 to 250 CU kcmil |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
NEMA Standard CC 1 Clamping Hardware |
Dimensions
Size |
Fits Pipe 2-1/2 inch. |
Documents/Support Tools
ps3durl |