Catalog No. : 2752-3-K-2/0
Description: BRZ BOLTED SUBSTATION GROUND CLAMP
UPC: 783786765294
Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables, 2-1/2 inch Pipe to Cable Size 4 Solid - 2/0 stranded Copper. Silicon Bronze 3/8-16 U-Bolt with Nuts and Lock Washers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Conductor Range |
#4 SOL to 2/0 STR AWG |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
2-1/2 inch Pipe |