text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-J-50

Description:  BRZ GND Clamp 2 in Pipe - 300-500

UPC: 783786765287

Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables - 2 inch Pipe to 300-500 MCM Copper Cable. Length 6-1/4 inch x 1-1/5 inch. Silicon Bronze 3/8-16 U-Bolt with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

2 inch pipe

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant