Catalog No. : 2752-3-J-25R
Description: BRZ BOLTED SUBSTATION GROUND CLAMPU
UPC: 75114379250
Tin Plated Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables - 2 inch SPS Pipe to 2/0-250 MCM Copper Cable. Silicon Bronze U-Bolt 3/8-16 with Nuts and Lock Washers. 3-7/8 inch Long x 1-1/2 inch wide
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
TinPlated |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin-Plated |
Classifications
Brand Name |
Homac |