Catalog No. : 2752-3-H-25R
Description: BRONZE GROUND CONNECTOR
UPC: 783786853854
Tin Plated Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - 1-1/2 inch SPS Pipe to 2 or 3 Cables 2/0-250 MCM Copper. 4-5/8 inch x 1-1/4 inch wide. Silicon Bronze U-Bolt 3/8-16 with Nuts and Lock Washers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
TinPlated |
Specifications
End Connection |
Mechanical |
Conductor Range |
2/0 to 250 kcmil |
Material |
Bronze |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
1-1/2 inch Pipe |