text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-H-25

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786765256

Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables - 1-1/2 inch SPS Pipe to 2/0-250 MCM Copper Cable. 4-5/8 inch x 1-1/4 inch. 3/8-16 Silicon Bronze U-Bolt with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1-1/2 inch Pipe

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant