text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-H-2/0

Description:  BRZ GND CLAMP 1-1/2 PIPE - 4-2/0 CU

UPC: 783786765249

Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables - 1-1/2 inch Pipe to 4 solid - 2/0 stranded Copper. Silicon Bronze U-Bolt 3/8 inch with Nuts and Lock Washers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#4 SOL to 2/0 STR AWG

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1-1/2 inch Pipe

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant