Catalog No. : 2752-3-E-25
Description: BRZ GND Clamp 1/2-3/4Pipe-2/0-250CU
UPC: 783786765201
Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables - 1/2-3/4 inch Pipe or 7/8-1 inch Rod, Cable Size 2/0-250 kcmil Copper. 1-1/4 inch wide. 3/8-16 inch Silicon Bronze U-Bolt with Nuts and Lock Washers
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Conductor Range |
2/0 to 250 kcmil |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
1/2-3/4 inch Pipe |