Catalog No. : 2752-3-E-2/0
Description: BRZ GND CLAMP 3/4 PIPE - 4-2/0 CU
UPC: 75114341745
Bronze Bolted Substation Ground Clamp (Parallel To Pipe) - Pipe to 2 or 3 Cables - 3/4 Inch SPS Pipe or 1 inch Diameter Rod. Cable Size 4 Solid - 2/0 Copper. 3 inch x 1-1/8 inch. 3/8-16 x 2-1/8 inch U-Bolt with Hex Nuts and Lock Washers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Conductor Range |
#4 SOL to 2/0 STR AWG |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3/4 Inch Pipe |