text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-B-25

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786765195

Bronze Bolted Substation Ground Clamp (Parallel to Pipe) - Pipe to 2 or 3 Cables - 1/4-3/8 inch SPS Pipe or 1/2-5/8 inch Rod. Cable Size 2/0-250 kcmil Copper. 3-3/8 inch x 1-1/4 inch. One U-Bolt 3/8-16 Silicon Bronze Clamping Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1/4-3/8 inch Pipe

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant