text.skipToContent text.skipToNavigation

Catalog No. : 274RLR-G-5210

Description:  25KV 200A LB REPLAC ELBOW TP G5210

UPC: 783786266722

25kV 200 Amp, Loadbreak Replacement Elbow Connector with Test Point. Cable Insulation Diameter 0.760 inch to 0.950 inch. Bi-Metal Compression Lug. Conductor Size AWG Compressed Stranded #3/Solid #2/mmSquared 26.67.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Replacement Elbow has extended length contact and elbow housing resulting in a net gain of 8-7/8 inches in length. Includes 00400X long Bi-Metal Contact.

Application

25kV, 200 Amps

Specifications

Conductor Range

#3 STR/COMPR AWG , #2 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

25 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386
ANSI/IEEE Standard 386

Dimensions

Size

Cable Insulation Diameter 0.760 inch to 0.950 inch

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here