Catalog No. : 274RLR-G-230
Description: 25KV 200A LB REPAIR ELBOW TP G-230
UPC: 783786666935
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Extended Length Housing and Compression Lug. Fully Shielded, Fully Submersible Molded Rubber Housing. 100 Percent Peroxide-Cured Insulation, Insert and Jacket. Provision for Hot Stick Operation. Provision for Ground Wire Connection. Non-Corrosive Capacitive Test Point. |
|
Application |
Repair of a Failed Elbow Connection. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Body Width without Probe 7.63 inches. Length 18.00 inches from Bottom Edge to Center of Installation O-Ring. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |