text.skipToContent text.skipToNavigation

Catalog No. : 274BFLR-D

Description:  CABLE ENT FUSE HSNG 15.5&17.2KV

UPC: 783786456574

Cable Entrance Fuse Housing 15.5 and 17.2 kV, Cable Insulation Diameter 0.890 inch - 1.220 inch / 25-31mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15.5 and 17.2 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant