text.skipToContent text.skipToNavigation

Catalog No. : 273BSA-18A

Description:  BUSHING SURGE ARRESTER

UPC: 783786363667

Shielded Surge Arrester, BSA Bushing Surge Arrester, includes assembly tool, 25kV, MCOV KV RMS is 15.30, A option
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Surge arrestor

Application

Underground Medium Voltage Applications

Specifications

Voltage Rating

25 kV

Amperage Rating

200 A

Insulation

EPDM Rubber

Connection

Push-In

Material

Housing - EPDM Rubber

Operating Temperature

-40 to +65 C

Environmental Conditions

All Weather Conditions, UV Resistant

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386, IEEE C62.11-2012

Dimensions

Size

Length to Center of Bushing 9.36 in, Width 9.36 in