text.skipToContent text.skipToNavigation

Catalog No. : 2723

Description:  CU FULL TENSION COMP SPLICE 2/0

UPC: 783786765164

Copper Full Tension Compression Splices, wire size 2/0 Stranded Copper, length 6-1/2 inch, Outside Diameter 45/64 inch. Installing dies 5/8, 245, 166. Dimpled. Pre-filled with Oxide Inhibitor and Capped
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire or cable compression splice

Special Features

All splices are marked with conductor size, installing die references, and compression locations. Designed to develop 95% or more of the conductors rated strength.

Specifications

Connection

Compression

Conductor Range

2/0(7-19) STR

Number Of Conductors

2

Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

6-1/2 inch long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here