text.skipToContent text.skipToNavigation

Catalog No. : 2710-2-75

Description:  GROUND CONNECTOR 2 CABLES TO FLAT

UPC: 783786545957

Bolted Bronze Connector, Ground Connector, Two Cables to Flat, Cable Range 500-750 MCM, Rod 15/16 inch, Width 2-5/8 inch X Length 3 inch, Thickness 1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

550 to 750 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 15/16 inch, Width 2-5/8 inch X Length 3 inch,